The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Optimize heavy/ medium crude separation

Get higher quality crude and less maintenance

A higher quality crude and less maintenance in your process is now possible with our multiparameter guided wave radar technology. Often in separator applications, there is a rag layer (emulsion) which can cause challenges in accurate interface and overall level measurement. This technology is specifically designed to overcome these challenges.

Benefits at a glance

  • No interruption in the measurement of the separation process

  • Easy installation and maintenance without any special tools

  • Higher quality crude oil

  • Multiparameter probe for interface measurement. Two current outputs for interface layer and overall level.

Challenge

In medium and heavy crude separation (API 15° to 31° 870 to 960 kg/m3 (7.3 to 8 lb/gal)), it can be challenging to measure the overall level as well as the interface accurately with a single device. In these applications a rag layer (emulsion) often exists. If this rag layer exceeds 5 cm (2 inches), a standard guided wave radar device will not be able to measure the interface. And, a capacitance level device would only be able to show the level of the water - not the overall level.

Our solution

Our patented multiparameter guided wave radar device combines traditional guided wave radar technology with capacitance level technology - taking the advantages of each into one device. Once the rag layer (emulsion) has reached a thickness greater than about 5 cm (2 inches) - the sensor automatically switches into capacitance mode - so the interface is detected continuously.

Levelflex M FMP55 with a coaxial probe

Reliable measuring:

  • For interface with emulsion

  • In case of turbulent surface and foam

  • For changing media

  • High availability

  • Integrated data memory

  • Factory pre-calibrated

  • Intuitive, menu-guided operating concept in national languages

  • Simple integration into control or asset management systems

  • Exact instrument and process diagnosis to enable quick decisions

  • Approvals: ATEX, IEC Ex, FM, CSA

Contact

Endress+Hauser Instruments International AG
Marina Norte Avenue Plaza Real Offices 311, 312 & 314, Costa Del Este Panama City Panama
Tel.: +507 275 58 00
Send email

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region