The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Teqwave I – Device with surface acoustic wave technology

Smart, flexible concentration measuring device as insertion version – individually for your process

  • Teqwave I – Device with surface acoustic wave technology ©Endress+Hauser

The insertion measuring device Teqwave I was developed for accurate real-time liquid analysis in vessels and larger pipes. Dedicated to in situ concentration measurement, Teqwave monitors up to four measured values and thus reduces operational expenditure of a skid. Match your Teqwave transmitter perfectly to your production needs: You can individually define and extend your application range by use of the flexible app concept.

Benefits

  • Easy and efficient – real-time in situ liquid analysis

  • Full transparency – constant monitoring of product quality without sampling

  • Highest process safety – reliable metering due to robust, maintenance-free sensor

  • Cost-saving – fewer measuring points due to multivariable measurement

  • Customized usage – innovative app concept, easily expendable for changing measuring tasks

  • Simplified process control – user-friendly operation and clear status visualization

  • Local data backup – integrated data storage for measured values up to 7,5 years

Field of application

  • The acoustic waveguide measures precisely and reliably, even the smallest changes are detected

  • Continuous concentration measurement of liquids in vessels or large pipes.

Device properties

  • Accurate and independent of flow profile

  • Insertion length: 180 mm (7") or 500 mm (20")

  • Industry-compliant, easy installation via DIN rail

  • 3.5" TFT color touch display or LED indication

  • 4-20 mA, Modbus TCP

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories

Contact

Endress+Hauser Instruments International AG
Marina Norte Avenue Plaza Real Offices 311, 312 & 314, Costa Del Este Panama City Panama
Tel.: +507 275 58 00
Send email

Related news

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region