The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

Nanomass Gas Density

The device for continuous gas density measurement in the process

  • MEMS Coriolis - Nanomass Gas Density ©Endress+Hauser

    MEMS Coriolis - Nanomass Gas Density

Nanomass Gas Density is the first device for precise gas density measurement based on the revolutionary MEMS-Coriolis technology – a combination of innovative micro-technology and Endress+Hauser's long experience. For the first time, under economically attractive conditions parameters such as gas density or quality can be monitored continuously in the process. Nanomass Gas Density can be easily integrated into any existing process infrastructure.

Benefits

  • High process safety and product quality – permanente process monitoring in real time

  • Increased process efficiency – continuous measurement and fast response time

  • High availability – maintenance-free

  • Complete data transparency – integrated data logger

  • Excellent price/performance ratio – multivariable measurement (temperature, pressure, concentration)

  • Reliable – insensitive to vibrations

Field of application

  • Measuring principle operates in a density range 0 to 30 kg/m³, considering temperature and pressure

  • Highly accurate density and concentration measurement of non-corrosive, inflammable, non-inflammable gases and gas mixtures.

Device properties

  • Integrated pressure and temperature measurement

  • Different hazardous area approvals available

  • Fastest response time

  • 2-line backlit display with push buttons

  • RS232 interface, USB and several outputs

  • Integrated data logger

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories

Contact

Endress+Hauser Instruments International AG
Marina Norte Avenue Plaza Real Offices 311, 312 & 314, Costa Del Este Panama City Panama
Tel.: +507 275 58 00
Send email

Related news

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region