Spectral coverageStarter 785 nm: 300-3300 cm-1 Base model 532 nm: 100-4350* cm-1 Base model 785 nm: 100-3425* cm-1 Base model 1000 nm: 200-2400 cm-1 Hybrid 785 nm: 150-1890** cm-1 *Low signal-to-noise ratio at <150 cm-1 **Low signal-to-noise ratio at <175 cm-1
ConformitiesTÜV type test Suitability tested acc. DIN EN 15267-1 (2009), DIN-EN 15267-2 (2009), DIN EN 15859 (2010), DIN EN 14181 (2014) Certified for use as Dust monitor and Leak monitor for filter control downstream of dust collectors at installations requiring approval (13th BlmSchV, 17th BlmSchV, 27th BlmSchV, 30th BlmSchV, 44th BlmSchV and TA Luft)
Measured variablesCO2, SO2, NO, NO2, CO, NH3, H2O, CH4
Ambient temperature range 0 °C ... +50 °C Type approved up to 45 °C
ConformitiesMARPOL Annex VI and NTC 2008 – MEPC.177(58) Guidelines for exhaust gas cleaning systems – MEPC.340(77) Guidelines for SCR reduction systems – MEPC.198(62) DNV Rules for Type Approvals (2012) IACS E10 and Rules of major classification societies
Measuring rangeMore than 60 measuring components available (depending on concentration and sample gas composition) Up to 6 components simultanously 2 measuring ranges per component Automatic measuring range switching (adjaustable) 2 limit values per component Measuring ranges depend on application and combination of measuring components
Do you need help selecting and sizing your next device?
We support you to select, size and configure best-fit products for your measuring tasks and application.
Monitoring, measuring and controlling your process is important to speed up process development, improve efficiency, maximize safety, and ensure product quality. Our world-leading optical analysis systems help customers optimize key industrial processes and more reliably monitor product quality in record time. Key extractive and in-situ technologies include tunable diode laser absorption spectroscopy (TDLAS), quenched fluorescence (QF), Raman spectroscopy and other scattered light technologies.
Benefits
Process transparency: Our advanced analytical technologies and digital solutions offer a window into your processes to add value. Take out the guess work and make better decisions with data.
Real-time measurement: With 24/7 on-line and in-line measurement of process variables, our instruments provide real-time data. This enables you to minimize downtime, control operational costs, and proactively mitigate safety risks.
Quality and reliability: Tightly control quality parameters and improveyour yields with repeatable and accurate measurements. Our state-of-the-art, IIoT-compatible analyzers allow quick access to data, enabling PAC/PAT.
Scalability: Our systems share common technology which enables easy transfer of protocols from the R&D lab to the manufacturing environment. This allows you to quickly and seamlessly scale up and scale out to the process environment.
High plant availability: Our easy-to-install and operate IIoT-compatible systems arm you with data to help you increase automation, reduce cycle times, and enable uninterrupted batch/continuous processing.
For reliable H2S measurement: JT33 TDLAS gas analyzer
Reliable H2S measurement to improve gas quality, process control, and asset integrity in the Oil & Gas industry.
Boost plant safety, ensure product quality, and optimize operations. Raman spectroscopy measures the composition and molecular structure of your samples from lab-to-process in real time.
Optimize plant safety and availability. Tunable diode laser absorption spectroscopy (TDLAS) rapidly and reliably measures concentrations in process gas streams in real time.
/
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .