The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Contact Information

What do you do to prevent storage tank overfill?

We deliver an unrivaled solution that addresses the entire safety loop

Storage tanks often contain liquids that are environmentally unsafe. If not properly monitored, serious incidents can occur - such as injury to your personnel. Something as simple as a faulty float switch can cause problems if it fails to alarm when fluids reach an unsafe high level in the tank. Vapor clouds can form when there is a spill which can lead to explosions and fire. So, overfill prevention systems are a must - but they can be costly, tedious to implement and difficult to maintain.

Reduce your commissioning time and maintenance costs

Our pre-configured solution package reduces project costs by up to 20% and lowers implementation risk as it is based on a standard approach with repeatable designs - tested and documented. Jointly developed with Rockwell Automation, it resulted in a complete and integrated solution able to address the entire safety loop, from measuring and monitoring to correcting elements. Devices are pre-integrated, only on-site parameterizing is needed, and the whole solution is modular and expandable.

Better scalability and higher suitability

  • Compliance with industry best practices and standards, API 2350 and IEC 61511 standards

  • Scalability to your needs

  • Suitability for manual and automated operated facilities

  • Up to SIL 3

  • Display of detailed warning and alarm messages on both text display and operating panel

  • Possibility of FailSafe High Warnings and High High Alarms

Better transparency and traceability

  • Integrated automated proof-test procedure (patent pending)

  • Automatic recording of all events for better transparency and trace-ability

  • UPS for 30 minutes operation

  • Free tank selection by the user to simplify alarm assignment

Success stories

Contact

Endress+Hauser Instruments International AG
Marina Norte Avenue Plaza Real Offices 311, 312 & 314, Costa Del Este Panama City Panama
Tel.: +507 275 58 00
Send email

Related news

This site uses cookies. By continuing to browse the site you are agreeing to our use of cookies. Find out more here close

Please select your country / region