El Grupo Endress+Hauser

Sala de prensa

Eventos

Su carrera profesional en Endress+Hauser

Herramientas

Información de contacto

Proline Promag W 500
Electromagnetic flowmeter

The remote version with up to 3 I/Os and a sensor with EN ISO 12944 corrosion protection

  • Electromagnetic flowmeter - Proline Promag W 500 ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

  • Heartbeat Technology simply explained (3'14")

Promag W 500 is the specialist for hazardous areas in the water and wastewater industry and the ideal solution for direct underground installation or permanent underwater use. The innovative remote transmitter maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures compliance and process safety at all times.

Ventajas

  • For direct underground installation or permanent underwater use – certified sensor

  • Secure, reliable long-term operation – robust and completely welded sensor

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Ámbito de aplicación

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • The specialist in the water and wastewater industry for the most demanding applications

Device properties

  • International drinking water approvals

  • Degree of protection IP68 (Type 6P enclosure)

  • Remote version with up to 3 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Características y especificaciones

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Contacto

Endress+Hauser Instruments International AG
Marina Norte Avenue Plaza Real Offices 311, 312 & 314, Costa Del Este Panama City Panamá
Tel.: +507 275 58 00
Enviar correo electrónico

Este sitio Web utiliza cookies. Si Ud. continúa navegando por este sitio Web, consideramos que acepta el uso de cookies. Encuentre más información aquí cerrar

Seleccione su país / región