El Grupo Endress+Hauser

Sala de prensa

Eventos

Su carrera profesional en Endress+Hauser

Herramientas

Información de contacto

Proline Promag 53E
Electromagnetic flowmeter

The economical flowmeter with flexible system integration

  • Electromagnetic flowmeter - Proline Promag 53E ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

Promag E is a streamlined sensor for basic chemical applications. It is the most economical solution for our chemical customers. Combined with the Promag 53 transmitter with touch control, four line display and extended functionality like software options for filling and dosing, electrode cleaning or advanced diagnostics, Promag 53E offers highest accuracy in the most complex and demanding measuring tasks. Promag 53E is available as compact or remote version.

Ventajas

  • Cost-effective sensor – ideal solution for basic requirements

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Quality – software for filling & dosing, density, electrode cleaning and also advanced diagnostics

  • Easy calculation – bidirectional totalizers

  • Automatic recovery of data for servicing

Ámbito de aplicación

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Fully suitable for basic applications in the chemical and process industry

Device properties

  • Nominal diameter: max. DN 600 (24")

  • Ex approvals for Zone 2

  • Liner made of PTFE

  • 4-line backlit display with touch control

  • Device as compact or remote version

  • HART, PROFIBUS PA/DP, Modbus RS485, FF, EtherNet/IP
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
Marina Norte Avenue Plaza Real Offices 311, 312 & 314, Costa Del Este Panama City Panamá
Tel.: +507 275 58 00
Enviar correo electrónico

Noticias relacionadas

Este sitio Web utiliza cookies. Si Ud. continúa navegando por este sitio Web, consideramos que acepta el uso de cookies. Encuentre más información aquí cerrar

Seleccione su país / región