El Grupo Endress+Hauser

Sala de prensa

Eventos

Su carrera profesional en Endress+Hauser

Herramientas

Información de contacto

Proline Promag P 500
Electromagnetic flowmeter

The flowmeter for highest medium temperatures, as remote version with up to 4 I/Os

  • Electromagnetic flowmeter - Proline Promag P 500 for the chemical industry
©Endress+Hauser

    Proline Promag P 500 for the chemical industry

  • Proline Promag P 500 for the chemical and the water & wastewater industries ©Endress+Hauser

    Proline Promag P 500 for the chemical and the water & wastewater industries

  • Proline Promag P 500 for the chemical industry
©Endress+Hauser

    Proline Promag P 500 for the chemical industry

  • The Electromagnetic Flow Measuring Principle

  • Heartbeat Technology simply explained (3'14")

Promag P is dedicated to chemical and process applications with corrosive liquids and highest medium temperatures. With its innovative remote transmitter Promag P 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures compliance and process safety at all times.

Ventajas

  • Versatile applications – wide variety of wetted materials

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Ámbito de aplicación

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Dedicated to chemical and process applications with corrosive liquids and high medium temperatures

Device properties

  • Nominal diameter: max. DN 600 (24")

  • All common Ex approvals

  • Liner made of PTFE or PFA

  • Remote version with up to 4 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Características y especificaciones

Documentos / Manuales / Software

Accesorios / Piezas de repuesto

Predecesor / Sucesor

Casos de éxito

Contacto

Endress+Hauser Instruments International AG
Marina Norte Avenue Plaza Real Offices 311, 312 & 314, Costa Del Este Panama City Panamá
Tel.: +507 275 58 00
Enviar correo electrónico

Noticias relacionadas

Este sitio Web utiliza cookies. Si Ud. continúa navegando por este sitio Web, consideramos que acepta el uso de cookies. Encuentre más información aquí cerrar

Seleccione su país / región