You've viewed all 5 of 5 products
About automatic water samplers
There are many reasons for sampling water or wastewater. Often it is a legal requirement, but it helps also to protect surface water, to monitor wastewater treatment processes or to identify dischargers into a sewage system. Our automatic water samplers are the smart and proven way of sampling. The fully automated systems take samples for industrial and municipal wastewater treatment plants, water management authorities and all industrial customers where reliable water sampling is key.
Our automatic water samplers are suitable for numerous applications, such as:
- Water sampling
- Stormwater sampling
- Surface water sampling
- River sampling
- Well sampling
- Watershed monitoring
- Process water monitoring
- Product sampling for quality verification
- Wastewater sampling
- Pretreatment sludge sampling
- Monitoring of sewer systems
State of the art cooling system
All our stationary samplers are equipped with modern cooling technology. We avoid hydrofluorocarbons (HFC) to protect the environment and reduce the greenhouse gas potential.
Benefit from:
- Eco-friendly cooling technology
- Harmonization of spare parts inventories
- Compatibility and modularity
Automatic water sampling in a wastewater treatment plant with the Liquistation CSF48 sampler.
Get to know our unique Commissioning Wizard for Liquistation CSF28
Automatic river sampling with the portable Liquiport CSP44 sampler.
Liquistation and Liquiport automatic water samplers with a selection of sample bottle configurations and hoses.
Automatic water sampling in a wastewater treatment plant with the Liquistation CSF48 sampler.
Get to know our unique Commissioning Wizard for Liquistation CSF28
Automatic river sampling with the portable Liquiport CSP44 sampler.
Liquistation and Liquiport automatic water samplers with a selection of sample bottle configurations and hoses.
Time-controlled water and wastewater sampling
Sampling of water and wastewater with our automatic water samplers is easy and absolutely reliable: just enter your desired time interval and sample volume in the menu and the sampler does the rest - with full compliance to worldwide water regulations. Our water sampling stations can cool your composite samples and are vandalism-proof. Hence, you are on the safe side whenever you have to prove evidence to authorities.
Flow-proportional water and wastewater sampling
Our automatic water samplers are equipped with a transmitter that is able to receive external signals, e.g. from a flowmeter. This way, sampling can be adapted to the flow rate: the more flow, the higher the sampling frequency. Plant managers always have a detailed view of the incoming water charges.
Event-triggered water and wastewater sampling
Extended with analytical sensors, our automatic water samplers are able to detect high loads in water or wastewater and trigger the sampling automatically. This event-triggered sampling provides reliable evidence about peak loads in surface water, such as rivers or lakes, or in the inlet of wastewater treatment plants. Placed in the sewer system, our automatic water samplers detect peak loads early enough, so that the load can be redirected to retention basins before reaching the plant's inlet.
Benefits
- Flexible sampling programs in the automatic water samplers allow taking time-controlled composite water samples as well as event-triggered samples in one device. The samples are filled into individually assigned sample bottles.
- Our Liquistation water sampling stations feature a fail-safe cooling system and a vandalism-proof housing guaranteeing excellent safety for your water samples or wastewater samples.
- The Liquiport portable sampler is perfectly suited for mobile water sampling, surface water sampling, river sampling, well sampling and sewer system monitoring. Its built-in battery pack allows stand-alone operation even in remote areas.
- Our automatic water samplers have a transmitter already on board. Connect pH, conductivity, oxygen, turbidity and other sensors to get a fully automated measuring station, e.g. for surface water or wastewater monitoring.
- When our fully automated wastewater samplers are installed in both, the inlet and the outlet of your wastewater treatment plant, you can evaluate and calculate how well pollutants were decomposed and how much energy was consumed.