Try searching by key words, order- or product code or serial number e.g. ā€œCM442ā€ or ā€œTechnical informationā€
Enter at least 2 characters to start the search.
Coriolis flowmeter - Proline Promass A 100

Proline Promass A 100
Coriolis flowmeter

The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter

8A1B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Coriolis

  • Product headline

    The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter.
    Measuring accurately smallest quantities of liquids and gases for continuous process control.

  • Sensor features

    Highest process safety ā€“ selfā€drainable measuring tube design. Fewer process measuring points ā€“ multivariable measurement (flow, density, temperature). Spaceā€saving installation ā€“ no in-/outlet run needs.
    Nominal diameter: DN 1 to 4 (Ā¹ā„ā‚‚ā‚„ to Ā¹ā„ā‚ˆ"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 Ā°C (+401 Ā°F).

  • Transmitter features

    Spaceā€saving transmitter ā€“ full functionality on the smallest footprint. Timeā€saving local operation without additional software and hardware ā€“ integrated web server. Integrated verification ā€“ Heartbeat Technology.
    Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.

  • Nominal diameter range

    DN 1 to 4 (Ā¹ā„ā‚‚ā‚„ to Ā¹ā„ā‚ˆ")

  • Wetted materials

    Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): Ā±0.1 %
    Volume flow (liquid): Ā±0.1 %
    Mass flow (gas): Ā±0.5 %
    Density (liquid): Ā±0.0005 g/cmĀ³

  • Measuring range

    0 to 450 kg/h (0 to 16.5 lb/min)

  • Max. process pressure

    PN 40, Class 300, 20K, 400 bar (5800 psi)

  • Medium temperature range

    ā€“50 to +205 Ā°C (ā€“58 to +401 Ā°F)

  • Ambient temperature range

    Standard: ā€“40 to +60 Ā°C (ā€“40 to +140 Ā°F)
    Option: ā€“50 to +60 Ā°C (ā€“58 to +140 Ā°F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Compact: AlSi10Mg, coated
    Compact/ultra-compact: 1.4301 (304)

  • Degree of protection

    Standard: IP66/67, type 4X enclosure
    Option: IP69

  • Display/Operation

    4ā€line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4ā€20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC

  • Product safety

    CE, C-Tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 ā€“ Section 7.1.5.2 a (TƜV SƜD attestation)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, EHEDG, cGMP

  • Measuring principle

    Coriolis

  • Product headline

    The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter.
    Measuring accurately smallest quantities of liquids and gases for continuous process control.

  • Sensor features

    Highest process safety ā€“ selfā€drainable measuring tube design. Fewer process measuring points ā€“ multivariable measurement (flow, density, temperature). Spaceā€saving installation ā€“ no in-/outlet run needs.
    Nominal diameter: DN 1 to 4 (Ā¹ā„ā‚‚ā‚„ to Ā¹ā„ā‚ˆ"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 Ā°C (+401 Ā°F).

  • Transmitter features

    Spaceā€saving transmitter ā€“ full functionality on the smallest footprint. Timeā€saving local operation without additional software and hardware ā€“ integrated web server. Integrated verification ā€“ Heartbeat Technology.
    Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.

  • Nominal diameter range

    DN 1 to 4 (Ā¹ā„ā‚‚ā‚„ to Ā¹ā„ā‚ˆ")

  • Wetted materials

    Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): Ā±0.1 %
    Volume flow (liquid): Ā±0.1 %
    Mass flow (gas): Ā±0.5 %
    Density (liquid): Ā±0.0005 g/cmĀ³

  • Measuring range

    0 to 450 kg/h (0 to 16.5 lb/min)

  • Max. process pressure

    PN 40, Class 300, 20K, 400 bar (5800 psi)

  • Medium temperature range

    ā€“50 to +205 Ā°C (ā€“58 to +401 Ā°F)

  • Ambient temperature range

    Standard: ā€“40 to +60 Ā°C (ā€“40 to +140 Ā°F)
    Option: ā€“50 to +60 Ā°C (ā€“58 to +140 Ā°F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Compact: AlSi10Mg, coated
    Compact/ultraā€compact: 1.4301 (304)

  • Degree of protection

    Standard: IP66/67, type 4X enclosure
    Option: IP69

  • Display/Operation

    4ā€line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4ā€20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC

  • Other approvals and certificates

  • Product safety

    CE, C-Tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 ā€“ Section 7.1.5.2 a (TƜV SƜD attestation)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, EHEDG, cGMP

  • Measuring principle

    Coriolis

  • Product headline

    The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter.
    Measuring accurately smallest quantities of liquids and gases for continuous process control.

  • Sensor features

    Highest process safety ā€“ selfā€drainable measuring tube design. Fewer process measuring points ā€“ multivariable measurement (flow, density, temperature). Spaceā€saving installation ā€“ no in-/outlet run needs.
    Nominal diameter: DN 1 to 4 (Ā¹ā„ā‚‚ā‚„ to Ā¹ā„ā‚ˆ"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 Ā°C (+401 Ā°F).

  • Transmitter features

    Spaceā€saving transmitter ā€“ full functionality on the smallest footprint. Timeā€saving local operation without additional software and hardware ā€“ integrated web server. Integrated verification ā€“ Heartbeat Technology.
    Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.

  • Nominal diameter range

    DN 1 to 4 (Ā¹ā„ā‚‚ā‚„ to Ā¹ā„ā‚ˆ")

  • Wetted materials

    Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. measurement error

    Mass flow (liquid): Ā±0.1 %
    Volume flow (liquid): Ā±0.1 %
    Mass flow (gas): Ā±0.5 %
    Density (liquid): Ā±0.0005 g/cmĀ³

  • Measuring range

    0 to 450 kg/h (0 to 16.5 lb/min)

  • Max. process pressure

    PN 40, Class 300, 20K, 400 bar (5800 psi)

  • Medium temperature range

    ā€“50 to +205 Ā°C (ā€“58 to +401 Ā°F)

  • Ambient temperature range

    Standard: ā€“40 to +60 Ā°C (ā€“40 to +140 Ā°F)
    Option: ā€“50 to +60 Ā°C (ā€“58 to +140 Ā°F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    Compact: AlSi10Mg, coated
    Compact/ultra-compact: 1.4301 (304)

  • Degree of protection

    Standard: IP66/67, type 4X enclosure
    Option: IP69

  • Display/Operation

    4ā€line backlit display available (no local operation)
    Configuration via web browser and operating tools possible

  • Outputs

    4ā€20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    HART, Modbus RS485, EtherNet/IP, PROFIBUS DP, PROFINET

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC

  • Product safety

    CE, C-Tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 ā€“ Section 7.1.5.2 a (TƜV SƜD attestation)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    3-A, EHEDG, cGMP

Welcome to Endress+Hauser!

Please select your market / region