Promass A is known for its highly accurate measurement of small quantities of liquids and gases for high pressure and low pressure. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Promass A 100 is the preferred choice for system integrators, skid builders and equipment manufacturers. Available with an ultra-compact stainless steel hygienic housing it can be placed even into the most compact rigs.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring accurately smallest quantities of liquids and gases for continuous process control.
Device properties
Nominal diameter: DN 1 to 4 (1/24 to 1/8")
Process pressure up to 400 bar (5800 psi)
Medium temperature up to +205 Ā°C (+401 Ā°F)
Robust, ultra-compact transmitter housing
High ingress protection: IP69K
Local display available
Benefits
Highest process safety ā self-drainable measuring tube design
Fewer process measuring points ā multivariable measurement (flow, density, temperature)
Space-saving installation ā no in/outlet run needs
Space-saving transmitter ā full functionality on the smallest footprint
Time-saving local operation without additional software and hardware ā integrated web server
Integrated verification ā Heartbeat Technology
Videos
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Efficient component cleaning is an important part of the production of industrially manufactured components. Borer Chemie AG therefore relies on the concentration measurement with Teqwave F, I and T.
The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety ā selfādrainable measuring tube design. Fewer process measuring points ā multivariable measurement (flow, density, temperature). Spaceāsaving installation ā no in-/outlet run needs. Nominal diameter: DN 1 to 4 (Ā¹āāā to Ā¹āā"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 Ā°C (+401 Ā°F).
Transmitter features
Spaceāsaving transmitter ā full functionality on the smallest footprint. Timeāsaving local operation without additional software and hardware ā integrated web server. Integrated verification ā Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 ā Section 7.1.5.2 a (TĆV SĆD attestation)
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety ā selfādrainable measuring tube design. Fewer process measuring points ā multivariable measurement (flow, density, temperature). Spaceāsaving installation ā no in-/outlet run needs. Nominal diameter: DN 1 to 4 (Ā¹āāā to Ā¹āā"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 Ā°C (+401 Ā°F).
Transmitter features
Spaceāsaving transmitter ā full functionality on the smallest footprint. Timeāsaving local operation without additional software and hardware ā integrated web server. Integrated verification ā Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 ā Section 7.1.5.2 a (TĆV SĆD attestation)
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, EHEDG, cGMP
Measuring principle
Coriolis
Product headline
The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety ā selfādrainable measuring tube design. Fewer process measuring points ā multivariable measurement (flow, density, temperature). Spaceāsaving installation ā no in-/outlet run needs. Nominal diameter: DN 1 to 4 (Ā¹āāā to Ā¹āā"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 Ā°C (+401 Ā°F).
Transmitter features
Spaceāsaving transmitter ā full functionality on the smallest footprint. Timeāsaving local operation without additional software and hardware ā integrated web server. Integrated verification ā Heartbeat Technology. Robust, ultra-compact transmitter housing. Highest degree of protection: IP69. Local display available.
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 ā Section 7.1.5.2 a (TĆV SĆD attestation)