Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Hydrogen measurement in natural gas pipelines

Continuous Raman-based measurement of hydrogen and gas quality parameters close to injection points and across pipeline networks for safe and efficient blending. 

Raman-based hydrogen measurement system in a natural gas pipeline

* picture presents example of available solution

Hydrogen is increasingly blended into existing natural gas pipelines to support decarbonization. Pipeline operators must ensure that hydrogen concentration remains within defined safety and gas quality limits while operating dynamic and often bidirectional networks. Traditional gas chromatographs are slow, maintenance‑intensive and rely on sample transport and consumables, which limits their suitability for fast transient events and multipoint monitoring. 

Operators require continuous, reliable hydrogen measurement close to injection points and across long pipeline sections to regulate blending rates, detect stratification effects and validate hydrogen distribution. In addition, accurate derived values such as heating value (Btu) and Wobbe index are essential to meet pipeline specifications and regulatory requirements. 

Solution overview:

Available for:
Chemical
Mining, Mineral & Metals
Oil & Gas
Power & Energy

Hardware & Software:

  • Raman Rxn5 analyzer  
  • Rxn‑30 probe 
  • Fiber‑optic cable up to 150 m 
  • Raman RunTime operational software for setup and operation 
  • Secure remote access via HTTPS 

Services:

  • Project management 
  • Basic and detailed engineering 
  • Project Site Services 
  • Documentation and certification 
  • FAT and SAT testing 
  • Smart support services

Dynamic, multipoint hydrogen measurement with fast response and no consumables during normal operation for safe natural gas blending

The solution uses Raman spectroscopy for continuous, in‑situ measurement of hydrogen and other gas components directly in the pipeline. It delivers fast response times (15–60 seconds) and supports up to four simultaneous measurement points per analyzer, including bi‑directional pipelines. The system measures hydrogen from low percentages up to 100% and calculates derived values such as heating value and Wobbe Index in accordance with ISO and GPA standards. Minimal sample conditioning, no carrier gases and non‑destructive analysis reduce maintenance effort, emissions and total cost of ownership while enabling reliable validation of hydrogen blending strategies. 

Increased safety

Fast detection of transient hydrogen events supports safe pipeline operation

Reliable gas quality monitoring 

Continuous measurement of hydrogen content and derived values such as Wobbe index and heating value

Zero emissions sampling

Non‑destructive analysis with no flaring and no carrier gases

Lower operating costs

Minimal maintenance, no consumables and reduced sample conditioning complexity

Support for decarbonization

Validated hydrogen blends from low percentages up to 100% hydrogen

Related products

/

Downloads

Explore additional resources

document icon
Raman spectroscopy for parahydrogen quantification
Learn how precise parahydrogen monitoring with Raman technology optimizes liquefaction and storage across the hydrogen supply chain.
download icon Download
document icon
Raman Rxn5 analyzer for laser-based composition analysis
Raman Rxn5 analyzer for laser-based composition analysis
download icon Download
document icon
Hydrogen blending for natural gas-fired turbines
With the help of process measurement solutions from Endress+Hauser, a new Long Ridge Energy (LRE) power plant is successfully showcasing the viability of clean hydrogen in the Power & Energy industry.
download icon Download
document icon
Raman spectroscopy-hydrogen blending & gas turbine fuel feed
Learn how real-time Raman analysis ensures reliable hydrogen blending for gas turbine fuels
download icon Download

Interested in our solutions? Our consultants can answer all your questions.

Endnotes

Explore other solutions