Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Monitoring water quality in fish farms

Digitalizing fish farming in the Petite Camargue Alsacienne

Atlantic salmon populations have declined sharply due to degraded water quality and dam construction. The nternational Commission for the Protection of the Rhine (ICPR) has set itself the goal of reintroducing the species. For optimal breeding, an Endress+Hauser solution is used to monitor water quality and thus create the best growth environment for the fish.

Digital monitoring of fish farming tanks

Fish farming tanks to ensure best breeding conditions for salmons

Results

  • Reliable monitoring solution to ensure optimal growth of the salmon population

  • Digitalized access to all measurement data on the site as an add-on

  • The measured values and sensor condition are transmitted wirelessly via digital gateways, and can be accessed remotely using Netilion

Fish farm manager Olivier Sommen from Petite Camargue Alsacienne

We needed measuring sensors to monitor the recirculated water circuit, and a system for managing measurement data with alarms to indicate threshold breaches or other issues.

Olivier Sommen, Farm manager
Petite Camargue Alsacienne

Backround

Since the 1950s, the number of Atlantic salmon has decreased significantly due to deteriorating water quality and an increase in the number of dams built. However, the International Commission for the Protection of the Rhine launched a program to reintroduce the migratory species. The Petite Camargue Alsacienne fish farm breeds Atlantic salmon to repopulate the Rhine. The aim of this breeding platform is to guarantee optimal spawner fertility and minimize losses from uncontrolled breeding.

Our solution

To meet the requirements for monitoring the quality of recirculated water in the enclosures a measuring station was installed. Each water quality parameter is analyzed: oxygen level, pH, temperature, nitrate content, as well as the physical parameters of the recirculation circuit, for example the water flow rate in the pipe and the water pressure and level in the recovery tank. This measurement data is then sent to a local management system which allows it to be viewed on site and mobile.

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Welcome to Endress+Hauser!

Please select your market / region