Resumen de beneficios
-
The panel is comprised of all necessary sensors, transmitter and assembly to measure free chlorine together with pH for compensation. The panel provides reliable monitoring of pool and process water as well as utilities in all industries.
It is fully mounted and tested, including medium-conducting components. All you have to do is connect it to the media line and start measuring.
This means easier planning, faster commissioning, and enhanced security when selecting the measurement technology. -
Straightforward installation and commissioning
Simply mount the solution, connect it to power and water and you are operational.
-
Simple and safe
The Memosens sensors for free chlorine and pH come pre-calibrated and ready to measure. Their non-contact, inductive signal transmission eliminates all problems due to moisture, temperature or EMC interferences.
-
Reliable medium flow and measurement
The Flowfit CYA27 assembly with integrated flow monitoring makes sure that your measurement is always operational.
-
Flexibility for future requirements
The assembly's modular design offers the maximum flexibility to upgrade your measuring points with dissolved oxygen, ORP or conductivity up to 6 variables, enabling perfect adaptation to your process requirements.
Detalles del paquete
Componentes y configuraciones predefinidas
-
Fijaciones
Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.
Los componentes se pueden configurar dentro del paquete en el carrito -
Componentes1
Solución técnica especial analítica CSOL
Fijaciones:CSOL-PA3WP1Parámetro transmisorSKCloro/ Dióxido de cloroDescripción:PPanelAplicaciónA3Superfície del aguaModificaciónWP1Parte de plástico mojadaTA -
2
- F
- L
- E
- X
1-/2-channel transmitter
Liquiline CM442Fijaciones:CM442-AAM2 _ FD _ _ _Homologación:AAZona no clasificadaCaracterísticas Adicionales:FD2x digital input, 2x digital outputEntrada de sensor:M22x sensor digital -
3
Cámara de flujo para mediciones multiparamétricas Flowfit CYA27
Fijaciones:CYA27-AA1A12A10AAAAAAAAAAAAA1Caudal rango:A>30 l/h (ajuste estándar caudal)Homologación:AAZona no clasificadaMaterial módulo/juntas:1PMMA/FKMMaterial adicional Parts/juntas:APVC/FKMConexión Proceso:12G1/4Módulo configuración:10Desinfección+pH+indicación caudal iMódulo 1:AANo incluídoMódulo 2:AANo incluídoMódulo 3:AANo incluídoMódulo 4:AANo incluídoMódulo 5:AANo incluídoMódulo 6:AANo incluídoModelo equipo:A11>>Accesorios montados:NCVálvula de muestreo>>Accesorios montados:NDInterruptor de caudal>>Accesorios montados:NBLuz indicación estado>>Accesorios incluidos:RB2x cable M12, 10m -
4
- F
- L
- E
- X
Sensor de cloro libre digital
Memosens CCS51DFijaciones:CCS51D-AA11 _Homologación:AAZona no clasificadaAplicación:11Agua de proceso, agua potable>>Accesorios montados:NAAdapter, CYA27 -
5
- F
- L
- E
- X
Digital pH sensor
Memosens CPS31EFijaciones:CPS31E-AA7ASB2Homologación:AAZona no clasificadaTipo electrodo:7Versión básica, punto cero pH 7,0, sensor temperatura NTC 30kRango aplicación:A1–12 pH, -15…80oC, 0,8…4 bar (abs)Sistema de referencia:SB1 cerámico junction, anillo de sal, saturado KCl, Ag/AgClLongitud eje:2120mm -
6
Cable de medición digital
CYK10Fijaciones:CYK10-A031Longitud del Cable:033mHomologación:AZona no clasificadaLongitud del Cable:011,5mConexión del Cable:1Extremos pelados
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
1-/2-channel transmitter
Liquiline CM442
The Liquiline CM442 transmitter allows you to connect up to 2 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, easy operation, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.
-
Measuring principle
Potenciométrico
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Sensor ORP / Redox
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Conductivo
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Medición de oxígeno amperométrica
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP67
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Cloro libre
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Entrada
1 a 2 entradas digitales Memosens
-
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Luz alternante de cuatro rayos
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Caja robusta de plástico
Todas las aplicaciones sin peligro de explosiones -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma,
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
2 a 4 salidas de corriente de 0/4 a 20 mA,
Relé de alarma, 2 relés -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Sensor ultrasónico
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Material
Base de la caja: PC-FR
Junta del cabezal: EPDM -
Dimensión
237 × 194 × 162 mm
9,33 × 7,64 × 7,38 in -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Protección contra ingreso
IP 66 / IP 67
-
Entrada
1 a 2 entradas digitales Memosens
2 entradas opcionales de 0/4 a 20 mA
2 entradas digitales como opción -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet -
Certificados adicionales
EAC, cCSAus, MCERTS
-
Measuring principle
Fluorescence measurement
-
Measuring principle
Fotométrico UV
-
Característica
Cubierta de plástico robusta
Todas las aplicaciones que no sean ex -
Diseño
2 entradas Memosens, 2 a 4 salidas de corriente, relé de alarma
2 relés, tarjeta SD para actualizaciones de software y copiar y pegar los ajustes -
Temperatura del proceso
–20 a 60 °C (0 a 140 °F)
-
Aplicación
Controlador modular a 4 hilos
Multicanal: 1/2 canales digitales para protocolo Memosens
Multiparámetro: pH, redox, ISFET, conductividad inductiva y conductiva, oxígeno disuelto, nitratos y turbidez
Dos sensores conectables en todas las combinaciones
Funcionalidad modular ampliable en cualquier momento
Módulos y sensores de tipo "plug and play" -
Salida / comunicación
De 2 a 8 salidas de corriente de 0/4 a 20 mA
Relé de alarma, 2 relés -
Entrada
1 a 2 entradas digitales Memosens
Cámara de flujo para mediciones multiparamétricas Flowfit CYA27
Flowfit CYA27 permite la monitorización de hasta 6 parámetros relevantes simultáneamente. Para obtener una medición precisa, los sensores que se instalan en el portasondas necesitan un caudal de muestra de solo 5 l/h (1,32 gph). Esto permite lograr un control preciso en procesos de desinfección, por ejemplo con pérdidas de agua mínimas. El portasondas ofrece opciones de montaje flexibles, una válvula de muestreo integrada y un módulo para dosificación y limpieza. Una monitorización de caudal puede garantizar la fiabilidad de sus mediciones.
-
Measuring principle
Ozono
-
Aplicación
Agua para consumo
Fluidos de servicio de todas las industrias
Agua de muestra con menos drenaje -
Característica
Cámara de flujo para medición multiparamétrica
-
Diseño
Cámara de flujo con camino de flujo optimizado para los sensores de desinfección y para los sensores de 12 mm
opcional: monitorización de caudal
opcional: dosificación -
Material
Plexiglás (PMMA) con juntas de FKM
-
Dimensión
modular, desde 165 × 155 × 73 mm (6,50 × 6,10 × 2,87 in) hasta 345 × 249,5 × 94 mm (13,58 × 9,82 × 3,70 in) (ancho × alto × largo)
-
Temperatura del proceso
0 a 60 °C (32 a 140 °F)
-
Presión de proceso
0 a 4 bar (0 a 58 psi) relativos
-
Conexión
G1/4" o adaptación
Sensor de cloro libre digital
Memosens CCS51D
Memosens CCS51D es un sensor de cloro libre robusto y de bajo mantenimiento. Proporciona mediciones muy precisas con una estabilidad a largo plazo en agua para consumo, de piscinas y de proceso, y garantiza una monitorización de la desinfección constante incluso en caudales bajos. El sensor de cloro libre presenta tiempos de respuesta extremadamente rápidos y garantiza un control de procesos eficiente y unos procesos seguros. Memosens CCS51D no es la última generación de Memosens. Para obtener más información sobre el nuevo sensor Memosens CCS51E con funcionalidad ampliada, haga clic aquí.
-
Measuring principle
Cloro libre
-
Aplicación
Garantiza la desinfección fiable del agua para consumo
Agua de proceso
Dosificación de desinfectante eficiente en agua de piscinas
Detectar la ausencia o presencia de cloro libre en los fluidos de suministro
Garantizar la seguridad de los alimentos y un envasado y embotellado higiénicos -
Característica
Medición amperométrica del cloro libre disuelto
-
Rango de medición
Trazas: 0 a 5 mg/l de HOCl
Estándar: 0 a 20 mg/l de HOCl
Alta: 0 a 200 mg/l de HOCl -
Método de medición
Célula de medición cerrada y recubierta por una membrana
Reducción del cloro libre en el cátodo -
Diseño
Célula de medición amperométrica cerrada de 2 electrodos con membrana de PVDF
-
Material
Eje del sensor: POM
Membrana: PVDF
Capucha de membrana: PVDF
Anillo obturador: FKM -
Dimensión
Diámetro: 25 mm (0,98 in)
Longitud: 161 mm (6,34 in) -
Temperatura del proceso
0 a 55°C (32 a 130°F), sin congelación
-
Presión de proceso
Máx. 1 bar (máx. 14,5 psi)
-
Sensor de temperatura
10 k NTC integrado (Memosens)
-
Conexión
Cabezal de conexión inductivo y digital con Memosens
Digital pH sensor
Memosens CPS31E
Memosens CPS31E is the expert for pH compensation in disinfection processes. It delivers stable measurement results, ensuring safe swimming pool and drinking water. Thanks to Memosens 2.0 digital technology, CPS31E provides the perfect data basis for predictive maintenance, offers easy operation and more process uptime since it can be calibrated in the laboratory and quickly exchanged on site. The sensor resists moisture and its 3 optional junctions make it suitable for minimum conductivity.
-
Measuring principle
Potenciométrico
-
Aplicación
• Agua para consumo
• Agua para piscinas
• Compensación del pH durante la medición del cloro libre -
Característica
Electrodo de pH digital para aplicaciones estándar en agua para
consumo y agua para piscinas -
Rango de medición
pH 1 a 13
-
Principio de medición
Referencia rellena de gel con uno o dos diafragmas de cerámica con almacenamiento de sal como opción
-
Diseño
Todas las longitudes de eje con sensor de temperatura
-
Material
Eje del sensor: vidrio que se adapte al proceso
Vidrio de membrana de pH: tipo A
Conductor de metal: Ag/AgCl
Paso abierto: diafragma de cerámica
Junta tórica: FKM
Acoplamiento a proceso: PPS reforzado con fibra de vidrio
Placa de identificación: cerámica de óxido metálico -
Dimensión
Diámetro: 12 mm (0,47 in)
Longitud del eje: 120 mm (4,70 in) -
Temperatura del proceso
–15 a 80 °C (5 a 176 °F)
-
Presión de proceso
0,8 a 4 bar (11,6 a 58 psi) (absoluta)
-
Sensor de temperatura
NTC 30 k
-
Certificación Ex
Con certificaciones ATEX, IECEx, CSA C/US, NEPSI, Japan Ex e INMETRO para el uso en
zonas con peligro de explosión Zona 0, Zona 1 y Zona 2. -
Conexión
Cabezal de conexión inductivo y sin contacto con tecnología Memosens 2.0
-
Protección contra ingreso
IP 68
Cable de medición digital
CYK10
CYK10 garantiza una conexión resistente al agua de los sensores Memosens al transmisor. Sus conectores inductivos no presentan corrosión por contacto y garantizan el aislamiento galvánico del transmisor y el producto. Simplemente, deje de preocuparse por las restricciones debidas a la longitud del cable, los potenciales interferentes o la humedad y disfrute de una transmisión de señal completamente fiable y segura.
-
Measuring principle
Potenciométrico
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Instalación
Cabezal de conexión inductivo para sensores digitales con tecnología Memosens y terminales de cable o conector M12 para conectar al transmisor
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Rango de medición
No se necesita cable de alta impedancia
-
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Presión de proceso
máx. 50 bares/725 psi a 135 °C/275 °F
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Protección contra ingreso
IP68
-
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Measuring principle
Sensor ORP / Redox
-
Aplicación
Cable de medición para transmisión digital, inductiva, sin contacto de señales de medición
-
Instalación
Cabezal con conector inductivo para sensores digitales con tecnología Memosens y terminales cableadas o conector M12 para conectar al transmisor.
-
Característica
Transmisión inductiva y digital de señales de medición y energía.
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Measuring principle
Conductivo
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Instalación
Cabezal de conexión inductivo para sensores digitales con tecnología Memosens y terminales de cable o conector M12 para conectar al transmisor
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Measuring principle
Medición de oxígeno amperométrica
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Instalación
Cabezal de conexión inductivo para sensores digitales con tecnología Memosens y terminales de cable o conector M12 para conectar al transmisor
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificación Ex
ATEX II 1G Ex ia IIC T3/T4/T6
FM, CSA IS Cl.1 Div 1 Gr. A-D
ATEX, NEPSI II 3G Ex nL IIC
TIIS -
Certificados adicionales
También disponible como versión SIL con certificado TÜV
-
Measuring principle
Cloro libre
-
Aplicación
Cable de medición para transmisión sin contacto, inductiva y digital de señales de medición
-
Característica
Transmisión inductiva y digital de señales de medición y energía
No le afecta la humedad, los campos electromagnéticos ni la corrosión -
Diseño
Acoplamiento de bayoneta de fácil manejo para conectar los sensores digitales con la tecnología Memosens y el cabezal de conexión
Sin contactos abiertos, resistente a la humedad -
Material
Cubierta del cable: TPE
Caja de conexiones: aluminio -
Dimensión
Diámetro: 6,3 mm (0,25 in)
Conductores: 2x2 conductores, pares trenzados
Longitud: hasta aprox. 100 m (328 ft) -
Temperatura del proceso
–25 a 135 °C (–13 a 277 °F)
-
Sensor de temperatura
Para sensores digitales con cabezal de conexión inductivo con y sin sensor de temperatura
-
Certificados adicionales
También disponible como versión SIL con certificado TÜV