Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Bundle for pH measuring point in demanding environements in wastewater applications

pH measuring point including sensor with polymer housing

Ready to use pH measuring point with digital Memosens 2.0 sensor with polymer housing to manage your process in the harsh environment of wastewater

71518461
Please Wait (spinning wheel)
Cargando precio
Precios no disponibles temporalmente
Price on request
Activando precio
precio: proporcionar información
from CHF ??.-
Precio tras configuración en el carrito

Resumen de beneficios

  • Monitor your wastewater applications reliable with the digital Memosens 2.0 sensor CPF81E even in demanding and harsh environments such as the influent of a WWTP. Profit from reliable measurement in abrasive media, maximum process integrity and simple operation. Moreover, the great flexibility of the Liquiline transmitter plattform makes the measuring point future-proof and adaptable according to your needs.

  • Digital Memosens 2.0 technology

    Simple operation thanks to true plug and play system and helpful overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    State of the art technologies as the pH load matrix and Heartbeat Technology allow full predictive maintenance. A PLC is not needed with the Liquiline transmitter, providing maximum flexibility for operators.

  • Flexibile adaptation

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Buffer solution from accredited production

    NIST traceable buffer solutions offer precision in measurement and adjustments, ensuring best performance.

Detalles del paquete

Overview bundle parts of pH measuring point with rugged pH sensor with polymer housing

Componentes y configuraciones predefinidas

  • Fijaciones

    Para asegurar la compatibilidad entre componentes, presenta ciertas fijaciones. Los parámetros en abierto le proporcionan libertad a la hora de configurar los componentes de forma individual.

    Los componentes se pueden configurar dentro del paquete en el carrito
  • Componentes
    Memosens CPF81E: sensor de pH digital para las industrias de aguas residuales, minería, minerales y metales
    1

    Sensor de pH digital
    Memosens CPF81E

    Fijaciones:
    CPF81E- _ 5NAD1
    Tipo electrodo:
    5
    Versión básica, Conexión Proceso NPT 3/4", punto cero pH 7,0, sensor temperatura NTC 30k
    Rango aplicación:
    N
    0–11 pH, 0…80oC, 0,8…11 bar (abs)
    Sistema de referencia:
    AD
    Unión anular de PTFE, cámara doble, 3 M KNO3, 3 M KCl, Ag/AgCl
    Longitud inserción:
    1
    23mm, membrana de bulbo, protección electrodo
  • El cable de medición CYK10 se utiliza con todos los sensores con cabezal Memosens.
    2

    Cable de medición digital
    CYK10

    Fijaciones:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Fijaciones:
    CM442- _ _ _ _ _ _ A
    Set de Entrada de Cable:
    A
    Incluído
  • Flexdip CYH112 es un soporte para sensor y  portaelectrodo para utilizar en balsas abiertas, canales o depósitos.
    4

    Sistema de sujeción modular
    Flexdip CYH112

    Fijaciones:
    CYH112-A _ _ B _ _ 1
    Homologación:
    A
    No homologado
    Montaje del Brazo de Soporte:
    B
    Con Abrazadera en Cruz
    Adaptador:
    1
    No incluído
  • El portaelectrodos CYA112 permite una instalación rápida y segura de sensores en balsas abiertas, canales o depósitos.
    5

    Portaelectrodos de inmersión
    Flexdip CYA112

    Fijaciones:
    CYA112-A _ _ 1AB
    Angulo de Conexión a Sensor:
    1A
    PVC, Recto
    Homologación:
    A
    No homologado
    Adaptador del Sensor :
    B
    NPT3/4
  • 6

    Cubierta de protección CYY101

    Fijaciones:
    CYY101-A
    Version:
    A
    Acero inox. 1.4301, 320x300x270mm
  • Los tampones CPY20 están disponibles en varios tamaños de botella.
    7

    Soluciones de referencia
    CPY20

    Fijaciones:
    CPY20- _ _ A1
    Certificado:
    A
    Certificado Calibración Solución Patrón
    Versión:
    1
    Básica
  • Los tampones CPY20 están disponibles en varios tamaños de botella.
    8

    Soluciones de referencia
    CPY20

    Fijaciones:
    CPY20- _ _ A1
    Certificado:
    A
    Certificado Calibración Solución Patrón
    Versión:
    1
    Básica
  • Simple products

  • Easy to select, install and operate

Excelencia técnica

Simplicidad

  • Productos estándar

  • Seguros, resistentes y con poco mantenimiento

Excelencia técnica

Simplicidad

  • Productos de alta gama

  • Altamente funcionales y prácticos

Excelencia técnica

Simplicidad

  • Productos especializados

  • Diseñados para aplicaciones exigentes

Excelencia técnica

Simplicidad

Variable

Gamas FLEX Excelencia técnica Simplicidad
  • F
  • L
  • E
  • X

Gama Fundamental

Satisfaga sus necesidades básicas de medición

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Lean

Maneje los principales procesos fácilmente

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Extended

Optimice sus procesos con tecnologías innovadoras

Excelencia técnica
Simplicidad
  • F
  • L
  • E
  • X

Gama Xpert

Domine las aplicaciones más exigentes

Excelencia técnica
Simplicidad

Variable

¡Bienvenido a Endress+Hauser!

Seleccione su mercado / región