Intente buscar por palabras clave, código de producto/pedido o número de serie, por ejemplo, "CM442" o "información técnica"
Introduzca por lo menos 2 caracteres para iniciar la búsqueda.
  • Historial
Transmisor analógico AT1 - Medición en depósitos

Medición en depósitos
Transmisor analógico AT1

Para la monitorización remota de un depósito

AT1
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
4 documentos
    • Información técnica (TI)

    Analog Transmitter AT1000 AT1 - Technical Information

    • Información técnica (TI)
    Versión en inglés - 01/2014
    New version available in English

    AT1 analog transmitter is designed to be installed to the LT, and LTC
    series float level gauge. One of the main functions of the transmitter
    is to transmit the level gauge’s signals into voltage, electric current,
    and resistance output signals.
    Because this model has a variety of output signal types, it has an
    extensive connection compatibility with various level setting devices.
    In addition, the alarm and adjustment contact signals are equipped with
    up to six points, enabling the operator to direct the valves andpumps
    with this transmitter alone.

    • Manual de instrucciones (BA)

    Serie AT-1000 Manual de intrucciones

    • Manual de instrucciones (BA)
    Versión en español - 07/2007
    New version available in English

    Tipo de potenciómetro
    Transmisor analógico
    Tank Gauging

    • Manual de instrucciones (BA)

    Analog Transmitter AT1000 AT1 - Operating Instructions

    • Manual de instrucciones (BA)
    Versión en inglés - 01/2014
    New version available in English

    AT1 analog transmitter is designed to be installed onto LT and LTC
    series level gauging systems. The device transmits the level information
    into electric current, voltage, and resistance signals. It can also be
    equipped with a maximum of six alarm contact signals.
    In addition to transmitting the level, contact signals can be received
    by this transmitter alone, enabling easy control ofthevalve and pump.

    • Protección contra explosiones

    Product family: Sakura

    • Protección contra explosiones
    versión en japonés - 04/2023
    New version available in English

    Product root: AT1-
    Region: Japan
    Approval agency: TIIS
    Protection: Ex d

¡Bienvenido a Endress+Hauser!

Seleccione su mercado / región