Comprehensive real-time gas analysis for efficient and safe bunker metering of LNG transfers
As the maritime industry transitions towards cleaner bunker fuels, the demand for LNG as a marine fuel is rising. Measuring the energy content during bunkering is challenging not only for the handling of cryogenic fluids but also accounting for the varying composition from different sources and the aging affects quality, too. Endress+Hauser has developed an industry-leading LNG bunkering solution to provide for the most accurate, efficient, and safe real-time metering of LNG transfers.
1st solution on the market
that calculates energy transfers of LNG fuel in real-time
Endress+Hauser's LNG bunkering solution is the first one to provide real-time metering and composition analysis. This enables reliable measurement of the quality of the cargo transferred leading to unprecedented precision in LNG energy measurement. This is essential for maintaining safe and efficient bunkering operation, whether onshore or offshore, and for bunker vessels of all types – from ships to barges.
How we can help
Endress+Hauser is committed to supporting the maritime energy transition by providing state-of-the-art LNG bunkering solutions, helping you to move away from maintenance-intensive measuring systems based on gas chromatography. Whether you operate at dedicated bunkering terminals or perform ship-to-ship transfers, our solutions integrate seamlessly with your infrastructure, ensuring reliable and consistent measurement of LNG mass, energy, and composition as well as boil-off-gas (BOG).
Benefit from highest accuracy when measuring LNG quantities thanks to highly accurate and direct mass measurement with Coriolis flowmeters, eliminating the need for complex tank gauging calculations while ensuring reliable and transparent bunkering
Monitor LNG composition in real time with patented Raman technology and a fully integrated control system with energy calculations, allowing for precise measurement of energy content, impurity detection, and compliance with international standards
Reduce overall operating costs thanks to low-maintenance measuring instrumentation
Ensure efficient space management onboard the barge while complying with emissions reduction regulations – all thanks to the space-saving installation with a smaller overall footprint compared to conventional systems using gas chromatographs
Benefit from one a single source provider for all equipment
Lo que ofrecemos
Our standardized LNG bunkering solutions are designed for both onshore and offshore LNG bunkering operation. Coming with a variety of options to meet the needs of bunkering and maritime operators, they support a wide range of sizes and flow conditions.
Hardware y Software
Coriolis mass flowmeters (especially Proline Promass Q)
Raman analyzer (Rxn4), Rxn-41 Raman probe and fiber cable (max. up to 500 m)
Temperature sensors
Pressure sensors
Fully integrated control system with energy calculations, including flow computers and...
Asegúrese un diseño y ejecución de proyecto exitosos para permitir un rendimiento óptimo de la planta con los servicios de ingeniería de Endress+Hauser.
Mejore la eficiencia de sus actividades de mantenimiento y alcance la excelencia en calibración con los servicios de análisis de rendimiento de medición de Endress+Hauser.
Sistemas másicos de bunkering para suministro de combustible
Sistemas másicos de bunkering para suministro de combustible
Enormes cantidades de bunker se bombean a diario a los depósitos de combustible de los buques. Incluso la imprecisión más mínima en una medición causa un descuadre negativo de la "caja". Nuestra solución proporciona transparencia.
Medición de la composición de GNL para transferencia de custodia de carga base
Medición de la composición de GNL para transferencia de custodia de carga base
Aprenda a medir con precisión la composición de GNL durante las transferencias de custodia de carga base crítica con OPEX reducido.
Medición de la composición de GNL en la carga de camiones cisterna
Medición de la composición de GNL en la carga de camiones cisterna
Compruebe cómo la medición de Raman supera las dificultades para proporcionar lecturas rápidas y precisas durante la carga de GNL del camión cisterna.
Medición de la composición del GNL en el vaciado de depósitos
Medición de la composición del GNL en el vaciado de depósitos
Descubra cómo la medición de la composición del GNL con los sistemas analizadores Raman de Endress+Hauser puede optimizar el proceso de licuefacción y mejorar la seguridad en el almacenamiento.
Soluciones de medición en tanques de Gas Natural Licuado o GNL
Soluciones de medición en tanques de Gas Natural Licuado o GNL
Medición de nivel en tanques y seguridad de operación para la gestión de inventario de GNL
Monitoreo del agua de lavado de los lavadores de gases de escape de los barcos
Monitoreo del agua de lavado de los lavadores de gases de escape de los barcos
¿Necesita usted o sus clientes monitorizar la calidad del agua de lavado de un sistema marino de limpieza de gases de escape (EGCS)? Descubra nuestro robusto sistema de monitorización de agua del depurador que cumple con las especificaciones requeridas.
Recolección y transferencia de datos en las terminales de petróleo y gas
Recolección y transferencia de datos en las terminales de petróleo y gas
Mejora todo, desde la transparencia del inventario hasta la logística en su terminal de petróleo y gas
Detección de H2O en los secadores de lecho molecular
Detección de H2O en los secadores de lecho molecular
Descubra cómo aumentar la eficiencia y reducir costes en su planta de GNL y LGN con la solución de medición TDLAS de Endress+Hauser para detectar H2O en secadores de lecho molecular.
Detección de H2S en tuberías de gas natural
Detección de H2S en tuberías de gas natural
Descubra cómo los analizadores de H2S TDLAS de Endress+Hauser le ayudan a mejorar la seguridad de su red de tuberías de gas natural previniendo la corrosión y minimizando el riesgo de explosión.
Detección de H2O en tuberías de gas natural
Detección de H2O en tuberías de gas natural
Descubra cómo las soluciones de medición de humedad TDLAS de Endress+Hauser ayudan a optimizar el rendimiento en su tubería de gas natural al mismo tiempo que maximizan la seguridad y el tiempo operativo.
Analizadores de H2S y CO2 para el proceso de endulzamiento del gas natural
Analizadores de H2S y CO2 para el proceso de endulzamiento del gas natural
Descubra cómo las soluciones de analizadores de H2S y CO2 de Endress+Hauser aportan eficiencia, menores costes y mayor estabilidad de funcionamiento a largo plazo a los procesos de endulzamiento del gas de la industria de petróleo y gas.
Analizador de humedad para la deshidratación por glicol del gas natural
Analizador de humedad para la deshidratación por glicol del gas natural
Vea cómo las mediciones rápidas y fiables de nuestro analizador TDLAS H2O mejoran los procesos de deshidratación de gases, manteniendo el cumplimiento de las especificaciones de calidad con un mayor rendimiento, seguridad y eficiencia.
Sistema de análisis de agua y vapor (SWAS) para petróleo y gas
Sistema de análisis de agua y vapor (SWAS) para petróleo y gas
¿Cómo mantiene la calidad del agua en la generación de vapor? Descubra nuestros sistemas de análisis de agua y vapor (SWAS) inteligentes y fiables.
Monitorización del agua para servicios en la producción de petróleo y gas
Monitorización del agua para servicios en la producción de petróleo y gas
Obtenga una monitorización de la calidad del agua eficiente, sencilla y conforme a las normas para los procesos de petróleo y gas con las soluciones llave en mano de Endress+Hauser.
Monitorización precisa de efluentes en aguas residuales para petróleo y gas
Monitorización precisa de efluentes en aguas residuales para petróleo y gas
Descubra nuestras soluciones de monitorización para aguas residuales y superficiales contaminadas con aceites que le ayudarán a cumplir los límites de descarga normativos de su refinería y reducir los costes operativos.
Sistemas de carga y descarga de petroleros
Sistemas de carga y descarga de petroleros
Aprenda cómo las soluciones Endress+Hauser aumentan el rendimiento en los muelles y mejoran la descarga de líquidos desde los buques en la industria de petróleo y gas.
Skids de medición para carga y descarga en la industria del petróleo y gas
Skids de medición para carga y descarga en la industria del petróleo y gas
Descubra las soluciones de la industria de petróleo y gas de Endress+Hauser para aplicaciones de custody transfer de camiones y vagones precisas y seguras para productos de petróleo líquido.
Sistemas de medición en depósitos de la industria de petróleo y gas
Sistemas de medición en depósitos de la industria de petróleo y gas
Mejore su transferencia y almacenamiento de líquidos a granel de petróleo y gas con las soluciones de medición en depósitos de Endress+Hauser
Probadores con medidores Coriolis maestros para la industria petrolera
Probadores con medidores Coriolis maestros para la industria petrolera
Descubra cómo nuestros medidores maestros le permiten comprobar sus flujómetros de servicio de forma fácil, rápida y fiable. Obtenga la máxima precisión a la vez que cumple la normativa y minimiza los costes operativos.
Valoramos su privacidad
Utilizamos cookies para mejorar su experiencia de navegación, recopilar estadísticas para optimizar la funcionalidad del sitio y ofrecer publicidad o contenido personalizado.
Al seleccionar «Aceptar todas», autoriza nuestro uso de cookies.
Para obtener más detalles, consulta nuestra política sobre cookies .